LONG-RANGE LIDAR SENSOR

OS2

LONG-RANGE LIDAR SENSOR

OS2
The OS2 delivers long-range, high-resolution 3D sensing. Engineered for performance, and priced for commercial deployment. Starting at $16,000.
The OS2 delivers long-range, high-resolution 3D sensing. Engineered for performance, and priced for commercial deployment. Starting at $16,000.

Ouster OS2 in action

  • Includes built-in IMU for SLAM algorithm support
  • Creates a uniformly spaced point cloud and pixel-aligned 2D camera images for more efficient data processing, faster labeling, and streamlined algorithm application
Raw point cloud of an OS2-128 drive in San Francisco.
“The Ouster OS2 is a solid solution that will augment our long-range perception offerings thanks to its resolution and reliability.”
- Gary Hicok
Senior Vice President of Automotive Hardware and Systems, NVIDIA
200+ meter range
LONG RANGE VISION
See farther with the long-range OS2 lidar sensor. Fit for highway-speed autonomy and high-altitude drones.
High resolution
ENHANCED PERCEPTION
With 128 vertical beams, Ouster lidar sensors offer the highest resolution available for superior object identification.
Rugged and reliable
ALL-WEATHER TOUGH
Ouster lidar sensors are designed for 100,000 hours of continuous use. Water-proof, robust to shock and vibration, and temperature rated from -20 ºC to +50 ºC.
Upgradeable firmware
GREAT KEEPS GETTING BETTER
Frequent firmware updates add features and improve sensor performance, helping you get more out of your sensors.
Data quality
ALGORITHM OPTIMIZED
The structured digital lidar data output and unmatched intensity data quality from Ouster lidar sensors improves algorithm efficiency and accuracy.

OS2 lidar beam configurations

Choose the right configuration for your deployment
Uniform
Gradient
Below horizon

OS2 lidar sensor specifications

OS2-32

OS2-64

OS2-128

Vertical Resolution
OS2-3232 channels
OS2-6464 channels
OS2-128128 channels
Horizontal Resolution
OS2-32512, 1024, or 2048
OS2-64512, 1024, or 2048
OS2-128512, 1024, or 2048
Range
OS2-32240 m
OS2-64240 m
OS2-128240 m
Vertical Field of View
OS2-3222.5° (±11.25º)
OS2-6422.5° (±11.25º)
OS2-12822.5° (±11.25º)
Vertical Angular Resolution
OS2-320.18º – 0.73º (multiple options)
OS2-640.18º – 0.73º (multiple options)
OS2-1280.18º
Precision
OS2-32±1.5 – 5 cm
OS2-64±1.5 – 5 cm
OS2-128±1.5 – 5 cm
Points Per Second
OS2-32655,360
OS2-641,310,720
OS2-1282,621,440
Rotation Rate
OS2-3210 or 20 Hz
OS2-6410 or 20 Hz
OS2-12810 or 20 Hz
Power Draw
OS2-3214 – 20 W
OS2-6414 – 20 W
OS2-12814 – 20 W
Weight
OS2-32930 g
OS2-64930 g
OS2-128930 g
Ingress Protection Rating
OS2-32IP68, IP69K
OS2-64IP68, IP69K
OS2-128IP68, IP69K
Price
OS2-32$16,000
OS2-64Contact us
OS2-128Contact us
University Price
OS2-32$16,000
OS2-64Contact us
OS2-128Contact us

Additional features of the OS2

  • PTP and NMEA/PPS time synchronization options
  • On-the-fly programming of frame rate and horizontal resolution
  • Fixed angle data measurement
  • Multi-sensor crosstalk resistance
  • Industry-leading intrinsic calibration; no recalibration needed
  • Pluggable space-style bayonet connector
  • Over-the-network firmware updates
  • Class 1 Eye Safe per IEC/EN 60825-1:2014

OS2 lidar sensor accessories

CONNECTORS
Straight
INTERFACE OPTIONS
Interface box
Pig-tail cable
CABLE LENGTHS
2 m
5 m
10 m

The Ouster advantage

Always improving

Regular firmware updates continuously add features and improve performance.

Technical support team

Our team of applications engineers is here to answer your questions to help get your deployment moving.

Up to three-year warranty

Deploy Ouster's lidar sensors with confidence, knowing that we stand behind our rugged, reliable sensors.

Starting at $16,000

Buying more than 5 sensors? Ask about volume pricing.

Contact us