ULTRA-WIDE VIEW LIDAR SENSOR

OS0

ULTRA-WIDE VIEW LIDAR SENSOR

OS0
See more with the OS0 digital lidar sensor’s 90º field of view and minimum range of zero.
See more with the OS0 digital lidar sensor’s 90º field of view and minimum range of zero.

Ouster OS0 in action

  • Includes built-in IMU for SLAM algorithm support
  • Creates a uniformly spaced point cloud and pixel-aligned 2D camera images for more efficient data processing, faster labeling, and streamlined algorithm application
Raw point cloud of an OS0-128 on a drive through San Francisco. The sensor is on the front right corner of the vehicle.
“May Mobility wouldn't be where we are today as a company delivering autonomous mobility as a service without incorporating ultra-wide view lidar sensors.”
- Tom Voorheis
Director of Autonomy Engineering, May Mobility
Ultra-wide vertical field of view
LIDAR THAT SEES MORE
Enhance situational awareness with the OS0’s 90º field of view and minimum detection range of zero.
Lightweight modular design
INTEGRATION OPTIONS FOR ANY DEPLOYMENT
Weighing only 455 g and featuring a modular cap design, this lidar sensor seamlessly integrates into your vehicle, drone, or robot.
Rugged and reliable
ALL-WEATHER TOUGH
Ouster lidar sensors are designed for 100,000 hours of continuous use. Water-proof, robust to shock and vibration, and temperature rated from -40 ºC to +55 ºC.
Data quality
ALGORITHM OPTIMIZED
The structured digital lidar data output and unmatched intensity data quality from Ouster lidar sensors improves algorithm efficiency and accuracy.
Upgradeable firmware
GREAT KEEPS GETTING BETTER
Frequent firmware updates add features and improve sensor performance, helping you get more out of your sensors.

OS0 lidar beam configurations

Choose the configuration that’s right for your deployment
Uniform
Gradient
Below horizon

OS0-32

OS0-64

OS0-128

Vertical Resolution
OS0-3232 channels
OS0-6464 channels
OS0-128128 channels
Horizontal Resolution
OS0-32512, 1024, or 2048
OS0-64512, 1024, or 2048
OS0-128512, 1024, or 2048
Range
OS0-3250 m
OS0-6450 m
OS0-12850 m
Vertical Field of View
OS0-3290° (±45º)
OS0-6490° (±45º)
OS0-12890° (±45º)
Vertical Angular Resolution
OS0-320.7º – 5.5º (multiple options)
OS0-640.7º – 5.5º (multiple options)
OS0-1280.7º
Precision
OS0-32±1.5 – 5 cm
OS0-64±1.5 – 5 cm
OS0-128±1.5 – 5 cm
Points Per Second
OS0-32655,360
OS0-641,310,720
OS0-1282,621,440
Rotation Rate
OS0-3210 or 20 Hz
OS0-6410 or 20 Hz
OS0-12810 or 20 Hz
Power Draw
OS0-3214 – 20 W
OS0-6414 – 20 W
OS0-12814 – 20 W
Weight
OS0-32455 g
OS0-64455 g
OS0-128455 g
Ingress Protection Rating
OS0-32IP68, IP69K
OS0-64IP68, IP69K
OS0-128IP68, IP69K

Additional features of the OS0

  • PTP and NMEA/PPS time synchronization options
  • On-the-fly programming of frame rate and horizontal resolution
  • Fixed angle data measurement
  • Multi-sensor crosstalk resistance
  • Pluggable space-style bayonet connector
  • Over-the-network firmware updates
  • Class 1 Eye Safe per IEC/EN 60825-1:2014
  • Output: range, intensity, reflectivity, ambient NIR, azimuth angle, time stamp

OS0 lidar sensor accessories

SENSOR CAPS
Radial
CONNECTORS
Straight
INTERFACE OPTIONS
Interface box
Pig-tail cable
CABLE LENGTHS
2 m
5 m
10 m

The Ouster advantage

Always improving

Regular firmware updates continuously add features and improve performance.

Technical support team

Our team of applications engineers is here to answer your questions to help get your deployment moving.

Up to three-year warranty

Deploy Ouster's lidar sensors with confidence, knowing that we stand behind our rugged, reliable sensors.

Talk to an expert

Buying more than 5 sensors? Ask about volume pricing.